- Die cast trim ring with integral wall wash reflector
- Mounting methods include friction clips
- 36° orientation in housing
- Trim ring available in white
HALO
3020WW
Specifications
Product Description
Brand Name | Halo |
Family | 3020 Wall Wash Downlight |
Description | 3" Trim Wall Wash Pinhole White Trim with Clear Reflector and Clear Kick Reflector |
Product Details
Lamp Type | N/A |
UPC | 080083514533 |
Amperage Rating | N/A |
Aperture | 3 Inch |
Mounting | Recessed |
Recessed Trim | Reflector |
Voltage Rating | N/A |
Wattage | 50 W |
Product Weight | 0.6 |
Case Quantity | 36 |
Pallet Quantity | 864 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |