- Die cast trim ring with die cast gimbal
- Mounting methods include friction clips
- 35° positive tilt, 15° negative tilt, 36° orientation in housing
- Trim finishes in a wide variety of colors
- Front loading, snap-in lamp access face plate
HALO
3013SN
Specifications
Product Description
Brand Name | Halo |
Family | 3013 Square Adjustable Gimbal |
Description | 3" Trim Adjustable 15 Degree Square Gimbal Trim, Satin Nickel |
Product Details
Lamp Type | GU10, MR16 (Not Included) |
UPC | 623961978463 |
Amperage Rating | 0.417 at (120V) |
Aperture | 3 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Square Adjustable Gimbal |
Voltage Rating | 120V to 12V |
Product Weight | 0.6 |
Case Quantity | 36 |
Pallet Quantity | 864 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |