- Die cast trim ring with die cast gimbal
- Mounting methods include friction clips
- 35° positive tilt, 15° negative tilt, 36° orientation in housing
- Trim finishes in a wide variety of colors
- Front loading, snap-in lamp access face plate
HALO
3013 Square Adjustable Gimbal
Overview
Adjustable square gimbal trim designed for use with IC or Non-IC AIR-TITE™ 3” Halo small aperture line and low voltage housings. This die-cast aluminum trim is available in multiple finishes to match interior decor.Trim uses low voltage MR16 or GU10 line voltage lamps ideal for accent and task lighting. Trim offers 35°positive tilt, 15° negative tilt, and 360° orientation within housing. The trim construction allows use with the Halo H3 Series of standard round aperture housings.
Complete your installation
Products frequently bought together