Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

3012WHWB

  • Die cast trim ring with metal baffle
  • Mounting methods include friction clips
  • 15° tilt, 36° orientation in housing
  • Trim ring finishes in a wide variety of colors
  • Baffle available in a various kinds of finishes
  • Showerlight trims with wet location listing
3012WHWB

3012WHWB

Resources

Specifications

Product Description

Brand Name Halo
Family 3012 Square Regressed Lens Adjustable Baffle
Description 3" Trim Lensed Square Shower Light 15 Degree White Trim with White Baffle

Product Details

Lamp Type GU10, MR16 (Not Included)
UPC 623961978388
Amperage Rating 0.417 at (120V)
Aperture 3 Inch
Mounting Recessed
Range of Motion N/A
Recessed Trim Regressed Lens Adjustable Shower Light
Voltage Rating 120V to 12V
Product Weight 0.6
Case Quantity 36
Pallet Quantity 864
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ Yes
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?