- Die cast trim ring with metal baffle
- Mounting methods include friction clips
- 15° tilt, 36° orientation in housing
- Trim ring finishes in a wide variety of colors
- Baffle available in a various kinds of finishes
HALO
3011WHBB
Specifications
Product Description
Brand Name | Halo |
Family | 3011 Square Adjustable Baffle |
Description | 3" Trim Adjustable 15 Degree Square White Trim with Black Baffle |
Product Details
Lamp Type | N/A |
UPC | 623961978210 |
Amperage Rating | N/A |
Aperture | 3 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Square Adjustable |
Voltage Rating | N/A |
Product Weight | 0.6 |
Case Quantity | 36 |
Pallet Quantity | 864 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |