- Polymer trim ring non-conductive and non-corrosive
- Mounting methods include friction clips
- 36° orientation in housing
- Trim available in white
- Showerlight trims with wet location listing
HALO
3008FG
Specifications
Product Description
Brand Name | Halo |
Family | 3008 Lensed Showerlight |
Description | 3" Trim Shower Light White Plastic Trim with Frosted Glass Lens |
Product Details
Lamp Type | N/A |
UPC | 623961384837 |
Amperage Rating | N/A |
Aperture | 3 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Showerlight |
Voltage Rating | N/A |
Wattage | 50 W |
Product Weight | 0.6 |
Case Quantity | 36 |
Pallet Quantity | 864 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |