Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

3007WHC

  • Die cast trim ring - AC and TBZ models
  • Polymer trim ring - WHC, PCC and SN models
  • Mounting methods include friction clips
  • 15° tilt, 36° orientation in housing
  • Trim finishes in a wide variety of colors
  • Reflector available in a various finishes
  • Regressed clear lens
  • Showerlight trims with wet location listing
3007WHC

3007WHC

Resources

Specifications

Product Description

Brand Name Halo
Family 3007 Regressed Lens Adjustable Reflector
Description 3" Trim Lensed Shower Light 15 Degree White Trim with Clear Reflector

Product Details

Lamp Type N/A
UPC 623961384813
Amperage Rating N/A
Aperture 3 Inch
Mounting Recessed
Range of Motion N/A
Recessed Trim Lensed Showerlight
Voltage Rating N/A
Wattage 50 W
Product Weight 0.6
Case Quantity 36
Pallet Quantity 864
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?