- Die cast trim ring - AC and TBZ models
- Polymer trim ring - WHC, PCC and SN models
- Mounting methods include friction clips
- 15° tilt, 36° orientation in housing
- Trim finishes in a wide variety of colors
- Reflector available in a various finishes
- Regressed clear lens
- Showerlight trims with wet location listing
HALO
3007TBZ
Specifications
Product Description
Brand Name | Halo |
Family | 3007 Regressed Lens Adjustable Reflector |
Description | 3" Trim Lensed Shower Light 15 degree Tuscan Bronze Trim with Tuscan Bronze Reflector. |
Product Details
Lamp Type | N/A |
UPC | 080083607389 |
Amperage Rating | N/A |
Aperture | 3 Inch |
Mounting | Recessed |
Recessed Trim | Adjustable Reflector |
Voltage Rating | N/A |
Wattage | 50 W |
Product Weight | 0.6 |
Case Quantity | 36 |
Pallet Quantity | 864 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |