- Motion sensor detects motion 110° up to 60 ft.
- Durable plastic construction
- Perfect for wall-mount or eave-mount applications
- Two 150W (maximum) PAR bulbs sold separately
- Available in black (MS34) and white (MS34W)
HALO
MS34
Specifications
Product Description
Brand Name | Halo Outdoor |
Family | MS34 Series |
Description | 110 Degree 300W Par, Black |
Product Details
Lamp Type | PAR |
UPC | 044427351277 |
Amperage Rating | N/A |
Mounting | Wall Mount |
Range of Motion | 110 Degree |
Voltage Rating | 120V |
Wattage | 300W |
Product Weight | 0.95 |
Case Quantity | 6 |
Pallet Quantity | 252 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |