- Motion sensor detects motion 180° up to 70 ft.
- Heavy-duty, die-cast metal housing construction
- Metal lamp covers provide maximum bulb protection
- Perfect for wall-mount or eave-mount applications
- Two 100W (maximum) PAR bulbs sold separately
- Available in bronze (MS185R) and white (MS185RW)
HALO
MS185R
Specifications
Product Description
Brand Name | Halo Outdoor |
Family | MS180 Series |
Description | 180 Degree 200W Par Motion-activated Security Floodlight with covers, Bronze |
Product Details
Lamp Type | PAR |
UPC | 044427006399 |
Amperage Rating | 1.667 at (120V) |
Mounting | Surface Mount |
Range of Motion | 180 Degree |
Voltage Rating | 120V |
Wattage | 200W |
Product Weight | 1.93 |
Case Quantity | 4 |
Pallet Quantity | 288 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |