- Motion sensor detects motion 110° up to 40 ft.
- Versatile plug-in design with 8' extra-reach electrical cord
- Adjustable time and light sensitivity settings
- Manual override - allows use as standard floodlight
- Perfect for most indoor/outdoor wall mount applications
- 100W (maximum) halogen bulb included
HALO
MS100PG Series
Overview
110° Motion sensor, 100 Watt halogen plug-in security floodlight. Motion sensor turns lights ON automatically when motion is detected and OFF after a pre-selected time delay. Integral photo cell design prevents light from turning ON during daylight hours.