Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

HLB Slim Low-Glare Canless LED Downlights

  • Round & Square 3”, 4”, and 6” or Round 8” & 12” slim low-glare canless LED downlights
  • 1/2-inch thin fixture installs virtually anywhere and mounts directly to the ceiling, no housing required
  • Lens & Trim: Slim die-cast trim with textured low-glare prismatic lens
  • Color Temperature (CCT): 5-color Field-SeleCCTable™ (27/30/35/40/5000K); 90+ CRI
  • Brightness (Lumens): 500 to 2400 lm; Lumen Select: 600/900 lm (nominal)
  • Dimming: Dims to 5% phase cut LE/TE (120V input) or 0-10V (120-277V input)
  • Includes IC-rated fixture and remote driver / junction box
  • Accessories Include: New Construction Mounting Frames, Decorative Overlays, and Extension Cables (sold separately)
  • Wet location-listed: For all application including showers and covered outdoor spaces
  • AIR-TITE, IC-Rated, and ENERGY STAR® certified
  • 50,000 hrs of maintenance-free operation
  • 5-year warranty
HLB Slim Low-Glare Canless LED Downlights

HLB Slim Low-Glare Canless LED Downlights

Overview

The HALO HLB Low-Glare Slim Canless Series combines advanced optics with a sleek, ultra-slim design to deliver high-quality, low-glare illumination. Their prismatic lens and precision-engineered die-cast trim reduce glare and improve light distribution, creating a more comfortable, evenly lit space. This ultra-slim fixture installs easily in new or existing ceilings without the need for a housing or junction box, making it a go-to solution for any space. With 5 selectable color temperatures and flicker-free dimming, these fixtures adapt to any ambiance while ensuring energy efficiency and long-lasting performance.

Ultra-thin solution

Ultra-thin solution

The ultra-thin MicroEdge downlight is for new construction and renovation work and can install from below the ceiling in as little as a 1-1/2" plenum height. The HLB downlights can be used in direct contact with insulation and is airtight, reducing airflow between unconditioned and conditioned spaces and meeting restricted air flow requirements.

Field SeleCCTable color temperatures

Field SeleCCTable color temperatures

SeleCCTable technology puts flexibility at your fingertips. By using the switch located on the driver junction box, the user can choose from a range of five color temperatures from 2700K - 5000K.

Installs virtually anywhere

The MicroEdge products install into a standard hole saw size cutout and is retained securely in place with springs. The driver box installs through a cutout and can be positioned remotely from the fixture fitting. The keyhole slots facilitate attachment to the building structure.

Resources

Stock Catalog Number (33)

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?