- Housing adjusts in plaster frame to accommodate up to 1” ceiling thickness
- Compatible with all HALO 5" and 5"/6" Recessed LED Trims/Modules
- Got Nail!™ Bar Hanger Bracket Pre-installed nail easily installs in regular lumber, engineered lumber and laminated beams
- Pass-N-Thru™ feature allows bars to cross-over for tool-less shortening in tight spaces less than 12” without removing from the plaster frame
- Slide-N-Side™ connectors allow non-metallic sheathed cable for both U.S. and Canada to be installed without tools and without removing knockouts
- 120-277V; Three 4-port push-in “Quick Connect” wire nuts included in junction box
- All HALO H Series housings meet Air-Tite code requirements
- 5-year warranty
HALO
H2550ICAT 5" Shallow New Construction LED Quick Connect Housing
Overview
The H2550ICAT is a 5" LED Quick Connect new construction housing for use in shallow ceilings. It's suitable for contact with insulation and like all H Series housings its Air-Tite design restricts airflow between conditioned and unconditioned spaces. The orange LED Quick Connect allows for fast connection providing high efficacy code compliance when used with compliant HALO LED downlighting.