Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

HLBSL Slim Canless LED Downlights

  • Round 4” and 6” slim canless LED downlights
  • 1/2-inch thin fixture installs virtually anywhere and mounts directly to the ceiling, no housing required
  • Lens & Trim: Slim polymer dead front trim with smooth lens
  • Color Temperature (CCT): 5-color Field-SeleCCTable (2700K, 3000K, 3500K, 4000K, 5000K); 90+ CRI
  • Brightness (Lumens): 600 or 900 lm (nominal)
  • Dimming: Dims to 10% (phase cut LE/TE); 120V input
  • Includes remote driver / junction box
  • Decorative overlays in paintable matte white, matte black, tuscan bronze, and satin nickel (sold separately)
  • AIR-TITE, wet location-listed, IC-rated, and ENERGY STAR® certified
  • 35,000 hrs of maintenance-free operation in damp or wet locations
  • 5-year warranty
HLBSL Slim Canless LED Downlights

HLBSL Slim Canless LED Downlights

Overview

These ultra-thin, 4 and 6-inch downlights offer a sleek, modern look without the need for recessed housing or junction boxes. With 5-selectable color temperatures (2700K-5000K) and high color rendering, they provide excellent illumination for any space. Perfect for new construction or remodels, these energy-efficient lights are dimmable and suitable for wet locations, making them ideal for showers and protected outdoor ceilings. Simplify your installation and enhance a home’s ambiance with HALO HLBSL Slim Canless LED Downlights.

Ultra-thin solution

Ultra-thin solution

Canless downlighting mounts directly to the ceiling for easy remodeling. Add a HALO Canless Mounting Frame during rough-in to reserve the location for new construction.

5-Color Field-SeleCCTable™

5-Color Field-SeleCCTable™

SeleCCTable™ technology puts flexibility at your fingertips. Use the switch on the back of the fixture to choose 1 of 5 color temperatures from warm white (2700K) to daylight (5000K).

Installs virtually anywhere

HLB Slim Fixtures mount securely to ceilings and install under obstructions that may be hiding above.

Resources

Stock Catalog Number (9)

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?