Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

HLB Slim Smooth-Lens Canless LED Downlights

  • Round 4” and 6” slim canless LED downlights (Individual and Bulk Packs)
  • 1/2-inch thin fixture installs virtually anywhere and mounts directly to the ceiling, no housing required
  • Lens & Trim: Slim polymer dead front trim with smooth diffuse lens
  • Color Temperature (CCT): 5-color or 6-color Field-SeleCCTable (27/30/35/40/5000K or 6500K) or Dedicated 3000K; 90+ CRI
  • Brightness (Lumens): 600 or 900 lm (nominal)
  • Dimming: Dims to 5% (HLBPH) or 10% (HLBSL/E) (phase cut LE/TE); 120V input
  • Includes IC-rated fixture and remote driver / junction box
  • Accessories Include: New Construction Mounting Frames, Decorative Overlays, and Extension Cables (sold separately)
  • Wet location-listed: For all application including showers and covered outdoor spaces
  • AIR-TITE, IC-Rated, and ENERGY STAR® certified
  • 35,000 hrs of maintenance-free operation
  • 5-year warranty
HLB Slim Smooth-Lens Canless LED Downlights

HLB Slim Smooth-Lens Canless LED Downlights

Overview

The HALO HLB Smooth-Lens Slim Canless Series provides consistent illumination while mounting virtually anywhere thanks to their sleek, ultra-slim design. Dedicated and selectable color temperatures along with top-tier quality testing, and energy efficient LEDs make these wafer-thin HLBs an excellent downlighting choice for new construction or remodeling.

Ultra-thin solution

Ultra-thin solution

The ultra-thin MicroEdge downlight is for new construction and renovation work and can install from below the ceiling in as little as a 1-1/2" plenum height. The HLB downlights can be used in direct contact with insulation and is airtight, reducing airflow between unconditioned and conditioned spaces and meeting restricted air flow requirements.

Field SeleCCTable color temperatures

Field SeleCCTable color temperatures

SeleCCTable technology puts flexibility at your fingertips. By using the switch located on the driver junction box, the user can choose from a range of five color temperatures from 2700K - 5000K.

Installs virtually anywhere

The MicroEdge products install into a standard hole saw size cutout and is retained securely in place with springs. The driver box installs through a cutout and can be positioned remotely from the fixture fitting. The keyhole slots facilitate attachment to the building structure.

Resources

Stock Catalog Number (7)

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?