Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

RL Smart Wi-Fi® Recessed Canless LED Downlights

  • Round 4” & 6” Smart Wi-Fi® Canless LED Downlights suitable for remodel and new construction installations (For new construction, install with canless mounting frames/plates)
  • White tuning (2200K - 6500K) + 16 million colors + wireless dimming to 5% (120V input) all via the WiZ App; 90+ CRI (do not use with standard dimmers)
  • Set schedules, scenes, static/dynamic lighting modes, rhythms, music sync, and SpaceSense™ technology that turns your lights into motion sensors, so they turn on with movement
  • Configure and control lighting quickly with the WiZ App over Wi-Fi®
  • Pro Installers can use the WiZ Pro Setup App to manage multiple projects, pair over Bluetooth, and access advanced features in the WiZ Pro Dashboard
  • Lens & Trim: Recessed baffle trim, curved diffuse lens for low-glare, even illumination
  • Brightness (Lumens): 1000 or 1200 lm (nominal)
  • Meets AIR-TITE and code compliance for additional energy savings
  • Life: 50,000 hrs of maintenance-free operation in damp or wet locations
  • 5-year warranty
RL Smart Wi-Fi® Recessed Canless LED Downlights

RL Smart Wi-Fi® Recessed Canless LED Downlights

Effortless smart lighting for everyday living

Recessed Baffle Canless LED Downlights with remote junction box and smart Wi-Fi® control. Experience full color & tunable white, wireless dimming, schedules, scenes, rhythms, and SpaceSense™ motion detection thanks to Connected by WiZ Pro technology.

Live life in full color

Live life in full color

Adjust your lights from candlelight-to-daylight bright, pick from 16 million colors or enable dynamic lighting scenes like Wake-up, Bedtime, or Party.

Light Your Daily Routines

Light Your Daily Routines

Our internal biorhythms are tied to the sun and HALO with WiZ can ease you into the day by fading lights on over 30-minutes. Let your home's lighting mirror the changing intensity and temperature of sunlight inside your home throughout the day with the preset Circadian Rhythm or define a custom setting that works with your routine.

Voice Control and Integrations

Voice Control and Integrations

HALO with WiZ Pro smart lights are compatible with most smart home ecosystem products, so there’s no need to replace equipment you’ve already invested in.

Resources

Stock Catalog Number (2)

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?