- 2”, 3” & 4” Adjustable LED Downlights (COMING SOON)
- Canless installation means fixtures mount directly to the ceiling (no housing required)
- Interchangeable round or square trims in either smooth or baffle with optional mud-in frames
- Use with canless mounting frames for new construction installations (COMING SOON)
- Field-interchangeable TIR optics 25°, 40°, & 55° (Fixtures ship with 40°)
- 5-color Field-SeleCCTable™ (27/30/35/40/5000K) or Field-SeleCCTable™ Dim-to-Warm: 3000K/2700K-to-1800K; 90+ CRI
- Lumen Select: Options from 100 to 1,200 lm (nominal)
- Dimming Versions: ≤5% in either phase cut LE/TE (120V) with compatible dimmers OR 0-10V (UNV 120–277V)
- AIR-TITE, Wet location-listed, IC-rated, ENERGY STAR® Certified
- 50,000 hrs of maintenance-free operation
- 5-year warranty
HALO
ML Flex Canless LED Adjustables
Functional, Meet Flexible
Elevate spaces with the sleek and modern designs of this high-end fixture series. Striking, small-aperture luminaires with precision-engineered trims create inviting, low-glare environments. With ML Flex, you can downlight, adjust, and wall wash with fixtures that boast advanced color and lumen seleCCTable™ technology along with flicker-free dimming below 5%. The Flex Series delivers ideal lighting in any application — residential or commercial. Experience the ultimate in style, functionality, and affordability with HALO.
Go ahead, Flex
These adjustable downlights are engineered to blend seamlessly into any space, allowing you to see the beauty of your surroundings without being distracted by the light source itself. With their sleek design and advanced LED technology, they provide both aesthetic appeal and efficient illumination.
SeleCCTability at your fingertips
Transform your lighting experience! During installation, select the optimal brightness for your ceiling height. Set the perfect ambiance with our versatile color temperature options. Our Dim-to-Warm setting lets you transition from bright white (3000K) to candlelight (1800K). Choose from five color temperatures, ranging from warm white (2700K) to daylight (5000K), to find the right match for your needs.
Below-the-ceiling adjustment
Deliver lighting exactly where you need it. Tilt and rotate to easily aim light in task lighting or slope ceiling applications. Experience the ultimate in style, functionality, and affordability with ML Flex Adjustables and explore a suite of complimenting ML Flex Downlight fixtures.
Explore Flex DownlightsQuick Spec
Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.
Learn More