Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

ML Flex Canless LED Downlights

  • 1”, 2”, 3” & 4” Downlights and 3” & 4” Wall Washers
  • Canless installation means fixtures mount directly to the ceiling (no housing required)
  • Interchangeable round or square trims in either smooth or baffle with optional mud-in frames
  • Use with canless mounting frames for new construction installations (coming soon)
  • Field-interchangeable TIR optics 25°, 40°, 55°, and 25° asymmetric for wall wash
  • 5-color Field-SeleCCTable™ (27/30/35/40/5000K) or Field-SeleCCTable™ Dim-to-Warm: 3000K/2700K-to-1800K; 90+ CRI
  • Lumen Select: Options from 100 to 1,200 lm (nominal)
  • Dimming Versions: ≤5% in either phase cut LE/TE (120V) with compatible dimmers OR 0-10V (UNV 120–277V)
  • AIR-TITE, Wet location-listed, IC-rated, ENERGY STAR® Certified
  • 50,000 hrs of maintenance-free operation
  • 5-year warranty
ML Flex Canless LED Downlights

ML Flex Canless LED Downlights

Functional, Meet Flexible

Elevate spaces with the sleek and modern designs of this high-end fixture series. Striking, small-aperture luminaires with precision-engineered trims create inviting, low-glare environments. With ML Flex, you can downlight, adjust, and wall wash with fixtures that boast advanced color and lumen seleCCTable™ technology along with flicker-free dimming below 5%. The Flex Series delivers ideal lighting in any application — residential or commercial. Experience the ultimate in style, functionality, and affordability with HALO.

Go ahead, Flex

Go ahead, Flex

These downlights are engineered to blend seamlessly into any space, allowing you to see the beauty of your surroundings without being distracted by the light source itself. With their sleek design and advanced LED technology, they provide both aesthetic appeal and efficient illumination.

SeleCCTability at your fingertips

SeleCCTability at your fingertips

Transform your lighting experience! During installation, select the optimal brightness for your ceiling height. Set the perfect ambiance with our versatile color temperature options. Our Dim-to-Warm setting lets you transition from bright white (3000K) to candlelight (1800K). Choose from five color temperatures, ranging from warm white (2700K) to daylight (5000K), to find the right match for your needs.

Downlight. Wall Wash. Adjust.

Downlight. Wall Wash. Adjust.

Experience the ultimate in style, functionality, and affordability with ML Flex Downlights and explore a suite of complimenting adjustable ML Flex fixtures.

Explore Flex Adjustables
Quick Spec

Quick Spec

Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.

Learn More

Resources

Stock Catalog Number (20)

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?