- Round 4" HLBT slim decorative overlay
- Finish: Matte Black
- The HLBT fixtures match the slim look of HALO HLB wafer-style canless fixtures but install into existing recessed housings
- Use with HLBT 4" Slim LED Trim (HLBT407FS5)
- 5-year warranty
HALO
HLBT6DOMB
Specifications
Product Description
Brand Name | Halo |
Family | HLBT Slim LED Trims |
Description | 6" HLBT Decorative Overlay, Matte Black finish |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | Accessory |
UPC | 080083295159 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Case Quantity | 6 |
Pallet Quantity | 630 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |