- Round 4" slim LED trim (HLBT)
- Match the slim look of HALO HLB wafer-style canless downlights but install into existing recessed housings
- Lens & Trim: Slim polymer trim with smooth lens
- Color Temperature (CCT): 5-color Field-SeleCCTable (2700K, 3000K, 3500K, 4000K, 5000K), 90 plus CRI
- Brightness (Lumens): 705 lm (nominal)
- Dimming: Dims to 5 percent (phase cut LE/TE), 120V input
- Includes preinstalled Push-N-Twist universal installation clips, orange LED Quick Connect, and E26 medium socket adapter
- AIR-TITE, wet location-listed, and ENERGY STAR(R)
- 50,000 hrs of maintenance-free operation in damp or wet locations
- 5-year warranty
HALO
HLBT407FS5
Specifications
Product Description
Brand Name | Halo |
Family | HLBT Slim LED Trims |
Description | 4" HLBT Slim LED Trim, 705 lumens, 90+ CRI, field selectable CCT 2700K-5000K. 120V 60Hz, Matte White finish |
Product Details
Lamp Type | LED |
UPC | 080083294817 |
Amperage Rating | 0.077A |
Color Temperature Max | 5000K |
Mounting | Recessed |
Voltage Rating | 120V |
Wattage | 8.36W |
Case Quantity | 4 |
Pallet Quantity | 672 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |