Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

HLBT Slim LED Trims

  • Round 4” and 6” slim LED trims
  • Match the slim look of HALO HLB wafer-style downlights in existing recessed housings
  • Lens & Trim: Slim polymer trim with smooth lens
  • Color Temperature (CCT): 5-color Field-SeleCCTable (2700K, 3000K, 3500K, 4000K, 5000K); 90+ CRI
  • Brightness (Lumens): 700 or 965 lm (nominal)
  • Dimming: Dims to 5% (phase cut LE/TE); 120V input
  • Includes preinstalled mounting hardware, orange LED Quick Connect, and E26 medium socket adapter
  • AIR-TITE, wet location-listed, and ENERGY STAR®
  • 50,000 hrs of maintenance-free operation in damp or wet locations
  • 5-year warranty
HLBT Slim LED Trims

HLBT Slim LED Trims

Overview

The HLBT Slim LED Trims are designed to install into new construction or remodel recessed housings. They match the look and feel of our best-selling canless fixtures, the HLB, and allow installers to offer consistent lighting across multiple installation methods. HLBT fixtures are 5-color field-seleCCTable and offer flicker-free 5% dimming making for easy lighting customization.

Sleek & Modern

Sleek & Modern

Upgrade downlighting with the modern appearance of low-profile HLB downlights. These fixtures easily install into new or existing recessed housings – indoors or out.

SeleCCTability at your fingertips

SeleCCTability at your fingertips

Customize lighting like never before. During installation you can select the perfect ambiance with our range of 5 color temperatures ranging from warm white (2700K) to daylight (5000K).

Installs Like a Light Bulb

Installs Like a Light Bulb

HALO LED Trims retrofit into existing recessed housings with a standard medium light bulb socket adapter or plug directly into newer LED-ready cans with their orange quick connect.

Resources

Stock Catalog Number (10)

Want to purchase this product?

Interested in email updates?

Need more information?