- Round 14" SMX Edgeless Surface Mound Downlight in Matte White
- Fully luminous edge-to-edge lens with no front-face flange
- Installs from the below the ceiling in most 3O (3-1/2") and 4O (4") standard round/octagonal junction boxes
- 6-Position Switch: 5-color Field-SeleCCTable (2700K, 3000K, 3500K, 4000K, 5000K) plus Dim-to-Warm (3000K dims to 1800K), 90 plus CRI
- Brightness: Lumen Select - 1200/1600/2000 lm (nominal)
- Dimming: Dims to 5 percentage (phase cut LE/TE) with compatible dimmers, 120V input
- Edgeless Decorative Overlays (sold separately)
- Mounting bracket installs easily and holds fixture tight to the ceiling
- Mounting bracket, hardware, orange LED Quick Connect, and E26 socket adapter included
- AIR-TITE, wet location-listed, IC-rated, and ENERGY STAR(R) certified
- 50,000 hrs of maintenance-free operation
- 5-year warranty
HALO
SMX14RLSFSD2W
Specifications
Product Description
Brand Name | Halo |
Family | SMX Edgeless Surface Mount LED Downlights |
Description | 14" Round Surface Mount LED Downlight, lumen selectable, 90+ CRI, Field selectable until 5000K, Matte White, Phase cut LE/TE 5%. |
Product Details
Lamp Type | LED |
UPC | 080083292141 |
Amperage Rating | 0.13A |
Color Temperature Max | 5000K |
Mounting | Surface Mount |
Voltage Rating | 120V |
Wattage | 26.16W |
Case Quantity | 4 |
Pallet Quantity | 64 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |