- Round & Square 4, 6, 8, 14 & 18-inch sizes available (4, 6, & 8-in phase cut squares and 0-10V rounds and squares available July 2025)
- Fully luminous edge-to-edge lens with no front-face flange
- Install into most standard junction boxes and recessed housings
- 6-Position Switch: 5-color Field-SeleCCTable™ (27/30/35/40/5000K) + Dim-to-Warm (3000K dims to 1800K); 90+ CRI (0-10V versions are 5-color SeleCCTable™)
- Brightness: Lumen Select options from 650 to 2500 lms (nominal)
- Dimming: Dims to 5% in either phase cut LE/TE (120V) or 0–10V (UNV 120–277V) versions
- Edgeless Decorative Overlays (sold separately)
- Mounting bracket installs easily and holds fixture tight to the ceiling
- Mounting bracket, hardware, orange LED Quick Connect, and E26 socket adapter included
- AIR-TITE, wet location-listed, IC-rated, and ENERGY STAR® certified
- 50,000 hrs of maintenance-free operation
- 5-year warranty
HALO
SMX Edgeless Surface Mount LED Downlights
Overview
The SMX series redefines the surface downlighting experience. With a fully luminous lens face, this series provides exceptional light quality with a sleek, edgeless design that blends effortlessly into any ceiling. The SMX fixtures are engineered to offer a versatile downlighting solution with selectable color temperatures including dim-to-warm and selectable lumens in flicker-free phase cut or 0-10V dimming options. The innovative mounting method ensures a hassle-free installation that seats the fixture securely against the ceiling in either junction boxes or recessed housings. Upgrade your lighting experience with the SMX series and enjoy a seamless blend of style and functionality.
Cutting Edge Brilliance
The SMX blends striking elegance with its edge-to-edge lens with an exceptional set of lighting features for total color and lumen customizability.
SeleCCTability at your fingertips
Customize lighting like never before. During installation you can choose the perfect brightness based on your ceiling height. Create the perfect ambiance with our range of color temperature options. From our Dim-to-Warm feature that allows you to transition from bright white (3000K) down to cozy candlelight (1800K), to our 5 color options from warm white (2700K) to daylight (5000K), you can find the perfect lighting for you.
Set the mood with a dimmer
Create a rich, inviting glow with the Dim-to-Warm setting. At 100%, the fixtures are bright white (3000K) and dim down smoothly to a warm candlelight (1800K).
Quick Spec
Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.
Learn More