- Round 6" sizes available with baffle trims
- No housing required - for remodel and new construction installations
- For new construction, use with canless mounting frames/plates
- Fixture and remote driver / junction box are suitable for IC (insulation contact) or non-IC applications
- 5-Color Field-SeleCCTable(TM): 2700K, 3000K, 3500K, 4000K, 5000K
- 90+ CRI
- Lens and Trim: Matte white plastic non-conductive dead-front trim and regressed flat diffuse lens
- Brightness (Lumens): 750 lm (nominal)
- Dimming: Dims to 10 percent (phase cut LE/TE), 120V input
- Smooth decorative overlays in paintable matte white or matte black (sold separately)
- AIR-TITE, wet location-listed, IC-rated, and ENERGY STAR(R) certified
- 35,000 hrs of maintenance-free operation
- 5-year warranty
HALO
LTC608FS5B
Specifications
Product Description
Brand Name | Halo |
Family | LT Recessed Canless LED Downlights |
Description | 6-inch LT Series Baffle Canless LED Downlight, 750 lumens, 90+ CRI, selectable until 5000K, 120V 60Hz, Matte White |
Product Details
Lamp Type | LED |
UPC | 080083297085 |
Amperage Rating | 0.081A |
Aperture | 6 Inch |
Color Temperature Max | 5000K |
Mounting | Recessed |
Voltage Rating | 120V |
Wattage | 9.3 W |
Case Quantity | 4 |
Pallet Quantity | 300 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |