- 6-inch Smooth Splay Overlay for LT Canless LED Downlights
- Finish: Matte Black
- 5-year warranty
HALO
LT6OMB
Specifications
Product Description
Brand Name | Halo |
Family | LT Recessed Canless LED Downlights |
Description | 6-inch matte black decorative smooth splay overlay. |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083297627 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Recessed Trim | Overlay |
Voltage Rating | N/A |
Case Quantity | 6 |
Pallet Quantity | 2250 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |