Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

LT Recessed Canless LED Downlights

  • Round 3”, 4”, & 6” sizes available with baffle trims
  • No housing required - for remodel and new construction installations
  • For new construction, use with canless mounting frames/plates
  • Fixture and remote driver / junction box are suitable for IC (insulation contact) or non-IC applications
  • 5-Color Field-SeleCCTable™: 2700K, 3000K, 3500K, 4000K, 5000K; 90+ CRI
  • Lens & Trim: Matte white plastic non-conductive dead-front trim and regressed flat diffuse lens
  • Brightness (Lumens): 3 in.–550 lm; 4 in.–650 lm, 6 in.–750 lm (nominal)
  • Dimming: Dims to 10% (phase cut LE/TE); 120V input
  • Smooth splay decorative overlays in paintable matte white or matte black (sold separately)
  • AIR-TITE, wet location-listed, IC-rated, and ENERGY STAR® certified
  • 35,000 hrs of maintenance-free operation
  • 5-year warranty
LT Recessed Canless LED Downlights

LT Recessed Canless LED Downlights

Maximize glare control

The LT Canless Series are all-purpose LED downlights designed to reduce glare and deliver exceptional general area downlighting. LTs are field-seleCCTable™ from soft white (2700K) to daylight (5000K), dimmable down to 10%, and available a variety of decorative overlays. When you’re looking for the ideal balance of features and affordability, the HALO LT product lines are the perfect choice.

5-Color Field-SeleCCTable™

5-Color Field-SeleCCTable™

SeleCCTable™ technology puts flexibility at your fingertips. Use the switch on the back of the fixture to choose 1 of 5 color temperatures from warm white (2700K) to daylight (5000K).

New Construction or Remodeling

New Construction or Remodeling

Canless downlighting mounts directly to the ceiling for easy remodeling. Add a HALO Canless Mounting Frame during rough-in to reserve the location for new construction.

Safely install anywhere

Safely install anywhere

Designed with an impact-resistant, non-corrosive, and non-conductive dead-front trim, these fixtures can be safely installed in the playroom, above the shower, or in covered outdoor locations.

Resources

Stock Catalog Number (10)

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?