- Round 4” & 6” Fire Rated Canless LED Downlights
- Suitable for installation in IC (insulation contact) or non-IC fire-rated applications
- Canless springs fit fire-rated ceilings between ½” – 2” thick
- 5-color field-selectable™: 2700K, 3000K, 3500K, 4000K, 5000K; 90+ CRI
- Lens & Trim: Recessed baffle trim and curved diffuse lens
- Brightness (Lumens): Options from 900 to 1400 lm (nominal)
- Dimming: Dims to 5% (phase cut LE/TE); 120V input
- AIR-TITE, wet location-listed, and ENERGY STAR®
- 50,000 hrs of maintenance-free operation
- 5-year warranty
HALO
RLFRC4FS
Specifications
Product Description
Brand Name | Halo |
Family | RLFR Fire Rated Recessed Baffle Canless LED Downlights |
Description | RLFRC4FS 4-inch Round Fire Rated Canless Downlight, 1000 lumens, 90+ CRI, 5-Color Field-SeleCCTable: 2700K, 3000K, 3500K, 4000K, 5000K, 5% Phase Cut LE/TE Dimming, 120V 60Hz, Matte white. |
Product Details
Lamp Type | LED |
UPC | 080083295838 |
Amperage Rating | N/A |
Aperture | 4 Inch |
Color Temperature Max | 5000K |
Mounting | Recessed |
Voltage Rating | 120V |
Case Quantity | 4 |
Pallet Quantity | 216 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |