Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

RLFR Fire Rated Recessed Baffle Canless LED Downlights

  • Round 4” & 6” Fire Rated Canless LED Downlights
  • Suitable for installation in IC (insulation contact) or non-IC fire-rated applications
  • Canless springs fit fire-rated ceilings between ½” – 2” thick
  • 5-color field-selectable™: 2700K, 3000K, 3500K, 4000K, 5000K; 90+ CRI
  • Lens & Trim: Recessed baffle trim and curved diffuse lens
  • Brightness (Lumens): Options from 900 to 1400 lm (nominal)
  • Dimming: Dims to 5% (phase cut LE/TE); 120V input
  • AIR-TITE, wet location-listed, and ENERGY STAR®
  • 50,000 hrs of maintenance-free operation
  • 5-year warranty
RLFR Fire Rated Recessed Baffle Canless LED Downlights

RLFR Fire Rated Recessed Baffle Canless LED Downlights

Safe. Tested. Trustworthy.

The HALO RLFR Fire Rated Canless LED Downlights are safe, tested, and trustworthy fixtures that meet the latest fire rating construction codes with a 2-hour certification per testing requirement UL263. The spring-loaded arms securely hold these canless fixtures directly to fire-rated ceilings for a secure, air-tite fit. The RLFR fixtures are 5-color field-seleCCTable™ and offer flicker-free 5% dimming making for easy lighting customization. HALO RLFR fixtures are the ideal solution for apartment buildings, townhomes, condos, and commercial applications where safety is paramount.

2-Hour Fire Rated

2-Hour Fire Rated

HALO RLFR Fire Rated Canless Downlights can prevent the passage of flames and toxic gases for up to two hours in accordance with UL 263.

New Construction or Remodeling

New Construction or Remodeling

Canless downlighting mounts directly to the ceiling for easy remodeling. Add a HALO Canless Mounting Frame during rough-in to reserve the location for new construction.

5-Color Field-SeleCCTable™

5-Color Field-SeleCCTable™

SeleCCTable™ technology puts flexibility at your fingertips. Use the switch on the back of the fixture to choose 1 of 5 color temperatures from warm white (2700K) to daylight (5000K).

Resources

Stock Catalog Number (4)

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?