- 3” Yolk-mounted Round Flatback Cylinder LED Track Head
- Lumens/Watts: 1500 lm/12W, 1900 lm/15W, 2500 lm/20W
- Color Temperature: 3000K; 90+ CRI
- Optics: 24° Narrow Flood (pre-installed); 2 Field-interchangeable options (17° spot & 32° flood)
- Compatible Track: HALO Power and Lazer (120V)
- Dimming: Dims to 5% (phase cut LE/TE) with compatible dimmers; 120V input
- Finishes: White, Matte Black, Aluminum Haze; Die-cast aluminum
- L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
- cULus listed, T24 compliant and DesignLights™ Consortium qualified
- 5-year warranty
HALO
808E Essential LED Track Luminaire
Overview
The HALO 808E Track Head is the perfect lighting solution for general, accent, and display applications. Our state-of-the-art LED technology delivers up to 125 lumens per watt and light outputs options over 2500 lumens, making it one of the most efficient options on the market. The HALO 808E's flat back cylindrical design is beautifully crafted with low glare and interchangeable optics, making it a versatile choice for any space. Whether you're lighting a retail, hospitality, or mixed-use project, the HALO 808E is the sleek and energy-efficient choice you've been looking for. Upgrade your track lighting with the HALO 808E Track Head and experience the exceptional efficacy and stunning aesthetics for yourself.
It’s all about energy savings
The 808E was specifically designed to turn up the volume on energy savings with its high-efficiency design that provides up to 120 lumens per watt.
Ready when you are
All 808E fixtures and accessories are in on hand and always in stock.
Beam control
Get the lighting distribution you need with field-interchangeable optics.