- 3” stem mount, Flatback Cylinder Track Head
- Lumens/Watts: 1000 lms/9W, 1500 lms/15W, 2300 lms/23W
- Color Temperatures: 2700K, 3000K, 3500K, 4000K; 90+ CRI
- Optics: 17° Spot, 22° Narrow Flood, 34° Wide Flood, 60° Very Wide Flood
- Compatible Track: HALO Power and Lazer, Lightolier and Juno
- Dimming: Dims to 5% (phase cut LE/TE) with compatible dimmers; 120V input
- 22 Color Options: 3 Standard and 19 On-Demand
- L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
- DECLARE certified and Buy American Act (BAA) compliant
- cULus listed, T24 compliant and DesignLights™ Consortium qualified
- 5-year warranty
HALO
830S Sustainable LED Track Luminaire
3D Printed Track Luminares
The HALO 830S is where sustainability meets style. This track fixture is manufactured using proprietary 3D printing technology. The result is an environmentally friendly, low-glare, and energy-efficient 3” track light in a designer's palette of 22 unique colors. Our approach provides benefits over traditional manufacturing, such as shorter lead times thanks to faster production and on-demand printing. And since the HALO 830S is beautifully designed and sustainably produced, it is both DECLARE certified and Buy American Act (BAA) compliant. Choose the HALO 830S Track Head for a sustainable lighting solution that is sure to impress.
Sustainability
The 3D printed lighting brand for Cooper Lighting Solutions is not only at the forefront of innovation for lighting technology, but now a part of the circular economy (Reduce. Reuse. Recycle.)
A Myriad of Color Options
Choose from 22 unique designer color options. These colors are on par with today’s design trends providing a palette that is stylish and sophisticated.
Faster and Cleaner
Faster production and on-demand capability create shorter lead times along with a sustainably produced, DECLARE certified, and Buy American Act (BAA) compliant track head.