- 4” round junction box housing
- For use with HALO LED Trims/Modules or Surface Mount Fixtures
- Meets UL514A Metallic Outlet Box
- Suitable for use in fire-rated ceiling construction that requires up to 2-hour protection per International Building Code Section 714
- Suitable for direct contact with air-permeable insulation
- Pass-N-Thru™ hangar bars allow for toolless shortening in tight spaces (7" to 24")
- All-Nail!™ preinstalled nail and integral T-grid clips allow for easy single-person installation
- Suitable for AIR-TITE and wet locations based on the installed LED trim/module or surface mount fixture
- Can also be used for ceiling fans (rated for loads up to 50 lbs)
- 5-year warranty
HALO
JB4FR2
Specifications
Product Description
Brand Name | Halo |
Family | 4" Junction Box Housing |
Description | 4-inch Junction Box Housing for use in standard or fire-rated ceilings. |
Product Details
Lamp Type | LED (Not Included) |
UPC | 080083290307 |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Recessed |
Voltage Rating | 120-277V |
Product Weight | 2.7 |
Case Quantity | 4 |
Pallet Quantity | 192 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |