- Canless New Construction Smash Plate
- For mounting 3", 4", and 6" HALO Canless LED Adjustables and Downlights in new construction projects
- Corner knockouts convert 4" and 6" openings from round to square
- Easily reserve fixture placement in new construction
- Meet local code requirements by mounting to the building structure
- Provides toolless attachment of canless fixture's remote driver/junction box during rough-in wiring
- Mounting holes and slots enable full coverage between 12- and 24-inch joists
- For precise positioning, imprinted measurement scale and V notches facilitate the use of laser lines or guide strings
- Rolled edges improve the structure and safety of the galvanized steel plate
- 5-year warranty
HALO
SP346RS
Specifications
Product Description
Brand Name | Halo |
Family | Canless New Construction Smash Plate |
Description | 3", 4", and 6" Canless New Construction Smash Plate |
Product Details
Lamp Type | LED (Not Included) |
UPC | 080083288236 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 13.61 |
Case Quantity | 12 |
Pallet Quantity | 432 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | Yes |