- LTE 4" Recessed Baffle LED Trim Bulk Packs, 12-count
- Installs into most 4-inch recessed housings
- Dedicated 3000K (Bright White), 90+ CRI
- Plastic non-conductive dead-front baffle trim and smooth regressed flat lens
- 600 lumens (nominal)
- Dims to 10% (phase cut LE/TE) with compatible dimmers, 120V input
- Includes Push-N-Twist installation clips, orange LED Quick Connect and E26 adapter
- AIR-TITE, wet location-listed, IC-rated, and ENERGY STAR® certified
- 35,000 hours of maintenance-free operation
- 5-year warranty
HALO
LTE46930-12PK
Specifications
Product Description
Brand Name | Halo |
Family | LTE Recessed Baffle LED Trim Bulk Packs |
Description | 4-inch Recessed Baffle LED Trim, 600 lumen, 90+ CRI, 3000K CCT, 120V 60Hz, Phase Cut dimming 10%, Matte White, 12 pack |
Product Details
Lamp Type | LED |
UPC | 080083285761 |
Amperage Rating | 0.069 mA |
Aperture | 4 Inch |
Color Temperature Max | 3000K |
Mounting | Recessed |
Voltage Rating | 120V |
Wattage | 8W |
Product Weight | 6.06 |
Case Quantity | 1 |
Pallet Quantity | 54 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |