- 4" and 5”/6" sizes available in 12- or 18-count bulk packs
- Installs into most recessed housings
- Color Temp (CCT): Dedicated 3000K (Bright White); 90+ CRI
- Lens & Trim: Plastic non-conductive dead-front baffle trim and smooth regressed flat lens
- Brightness: 600 lumens (nominal)
- Dimming: Dims to 10% (phase cut LE/TE) with compatible dimmers; 120V input
- Mounting hardware, orange LED Quick Connect and E26 adapter included
- AIR-TITE, wet location-listed, IC-rated, and ENERGY STAR® certified
- 35,000 life hours of maintenance-free operation
- 5-year warranty
HALO
LTE Recessed Baffle LED Trim Bulk Packs
Contractor Bulk Packs
HALO LTE LED Trims are an economical version of our LT Series with the same non-conductive, dead-front baffle trim and flat, diffuse lens design. Available with dedicated 3000K CCT and flicker-free dimming to 10% in convenient bulk packs. Suitable for new construction, remodel, and retrofit installation in IC (insulation contact) or non-IC housings. These fixtures meet AIR-TITE and code compliance for additional energy savings. LTE Bulk Packs are an excellent choice when you need a low-cost alternative to HALO LT or RL Series.
Performance you can trust
All HALO fixtures are engineered and certified to guarantee flicker-free dimming, color quality, and long-lasting energy-saving LED lighting regardless of price.
Same Design, Packed to Saved
The dedicated 3000K HALO LTE LED Trim Bulk Packs are the perfect cost-saving downlight solution. Bulk- packed and engineered to maximize savings while matching the same classic baffle-trim look of the HALO LT Series.
Safely install anywhere
Designed with an impact-resistant, non-corrosive, and non-conductive dead-front trim, these fixtures can be safely installed in the playroom, above the shower, or in covered outdoor locations.