- RSQ 5” Square Baffle Decorative Overlay
- Finish: Tuscan Bronze
- Fits: RSQ5 Baffle LED Trims (reference spec sheet)
- 5-year warranty
HALO
RSQ5TRMTBZ
Specifications
Product Description
Brand Name | Halo |
Family | RSQ Square Recessed Baffle LED Trims |
Description | 5-inch overlay, tuscan bronze. |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083282814 |
Amperage Rating | N/A |
Aperture | 5 Inch |
Mounting | Accessory |
Recessed Trim | Reflector |
Voltage Rating | N/A |
Product Weight | 0.11 |
Case Quantity | 6 |
Pallet Quantity | 2700 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |