- RSQ5 Square Recessed Baffle LED Trim suitable for new construction, remodel, and retrofit
- Installs in most 5" IC (insulation contact) or non-IC housings
- Shallow square diffuse lens and rotatable baffle trim make installation and alignment a breeze
- 6-Position Switch: 5-color Field-SeleCCTable (2700K, 3000K, 3500K, 4000K, 5000K) + Dim-to-Warm (3000K dims to 1800K), 90+ CRI
- Lumen Select Switch – 600/900 lumens (nominal)
- Dims to 5% (phase cut LE/TE) with compatible dimmers, 120V input
- Includes preinstalled torsion springs (and optional friction blades), orange LED Quick Connect and E26 medium socket adapter
- Integral gasket meets AIR-TITE and code compliance for additional energy savings
- 50,000 hrs of maintenance-free operation in damp or wet locations
- 5-year warranty
HALO
RSQ5LS9FSD2W1EWH
Specifications
Product Description
Brand Name | Halo |
Family | RSQ Square Recessed Baffle LED Trims |
Description | 5 inch square recessed LED retrofit module, 600/900 selectable lumens (nominal), 90 CRI, selectable CC with D2W option, 120V 60Hz, LE & TE phase cut 5% dimming, matte white flange. |
Product Details
Lamp Type | LED |
UPC | 080083282555 |
Amperage Rating | N/A |
Aperture | 5 Inch |
Color Temperature Max | 5000K |
Mounting | Recessed |
Voltage Rating | 120V |
Product Weight | 0.95 |
Case Quantity | 4 |
Pallet Quantity | 300 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |