Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

RSQ Square Recessed Baffle LED Trims

  • Square 4", 5”, and 6" sizes available
  • Install into most recessed housings; the rotatable trim makes alignment easy
  • 6-Position Switch: 5-color Field-SeleCCTable (2700K, 3000K, 3500K, 4000K, 5000K) + Dim-to-Warm (3000K dims to 1800K); 90+ CRI
  • Lens & Trim: Shallow square diffuse lens and non-conductive, dead-front baffle trim
  • Brightness: Lumen Select 4" 600/900 lumens; 5" & 6" 600/1000 lumens (nominal)
  • Dimming: Dims to 5% (phase cut LE/TE) with compatible dimmers; 120V input
  • Mounting hardware, orange LED Quick Connect and E26 adapter included
  • AIR-TITE, wet location-listed, IC-rated, and ENERGY STAR® certified
  • 50,000 hrs of maintenance-free operation
  • 5-year warranty
RSQ Square Recessed Baffle LED Trims

RSQ Square Recessed Baffle LED Trims

Overview

The RSQ Series is the perfect lighting solution for low to medium-height ceilings. A shallow square lens and rotatable baffle trim make installation and alignment a breeze. With the Lumen Select Switch and flicker-free 5% dimming, you can easily customize the lighting levels to fit your needs. And the 6-position CCT switch offers a range of 5 color temperatures, plus Dim-to-Warm allowing you to create your own amazing ambiance. HALO RSQ LED Trims are suitable for new construction, remodel, and retrofit installation in most IC (insulation contact) or non-IC housings. They’re AIR-TITE, code-compliant, and provide additional energy savings. Upgrade your lighting with the RSQ Square Recessed LED Trims today.

Below-the-ceiling alignment

Below-the-ceiling alignment

RSQ Series square trims are rotatable, making the infamous challenge of aligning square fixtures a breeze.

SeleCCTability at your fingertips

SeleCCTability at your fingertips

Select the perfect light during installation. Select how bright based on ceiling height, then find the perfect color temp from Dim-to-Warm (3000K down to 1800K) or 5 color temperatures from warm white (2700K) to daylight (5000K).

Set the mood with a dimmer

Set the mood with a dimmer

Create a rich, inviting glow with the Dim-to-Warm setting. At 100%, the fixtures are bright white (3000K) and dim down smoothly to a warm candlelight (1800K).

Resources

Stock Catalog Number (15)

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?