- Option for baffle trim or smooth splay
- Canless Direct Mount – does not require recessed housing or junction box
- Up to 700 delivered lumens
- Achieving L70 at 35,000 hours in IC and non-IC applications
- Plastic construction is impact resistant and non-corrosive
- 1.87” depth – easy to install in ultra-shallow plenum spaces
- Compatible with Halo round or square mounting frames
- 3-color selectable CCT: 2700K, 3000K, 3500K or 3000K, 4000K, 5000K
- 120V input, dimmable down to 10% with select phase cut dimmers
- Dead front, air-tite, wet location listed, IC rated
HALO
LT4-DM 4" Regressed Canless Direct Mount
All-purpose direct mount energy-saving solution with SeleCCTable color technology
The LT4-DM is a regressed canless direct mount LED module with remote driver / junction box and installs without the use of a recessed housing, saving time and money. The LT4-DM features two field selectable CCT options (2700K, 3000K, 3500K or 3000K, 4000K, 5000K). The LT series is dead front, wet location listed, air-tite, and IC rated. The LT series is perfect for residential downlighting applications with its versatile installation, attractive design, and energy efficiency.
3 Color Selectable CCT
SeleCCTable technology puts flexibility at your fingertips. By using the switch located on the junction box, the user can choose from a range of three color temperatures from 2700K - 5000K.
Canless Installation
Installs virtually anywhere with no housing required! The LT Direct Mount Downlights can be used in direct contact with insulation and is airtight, reducing airflow between unconditioned and conditioned spaces and meeting restricted air flow requirements.
Baffle Trim Smooth Splay
The regressed lens with baffle trim or smooth splay gives the impression of a traditional downlight with the benefit of canless installation.