Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Resources

Specifications

Product Description

Brand Name Halo
Family LT3-DM 3" Regressed Canless Direct Mount
Description 3-inch LED direct mount module,500 lumens,90 CRI min, 3000K, 4000K, 5000K selectable CCT,120V,Matte White

Product Details

Lamp Type LED
UPC 080083159628
Amperage Rating 0.058A at 120V
Aperture 3 Inch
Color Temperature Max 5000K
Mounting Direct Mount
Voltage Rating 120V
Wattage 6.8W
Product Weight 1.15
Case Quantity 4
Pallet Quantity 588
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ Yes
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada Yes

Want to purchase this product?

Interested in email updates?

Need more information?