- Available with smooth splay or baffle trim
- Up to 665 delivered lumens
- Achieving L70 at 35,000 hours in IC and non-IC applications
- Plastic construction is impact resistant and non-corrosive
- Retrofits into existing Halo 4” new construction or remodel housings
- 3-color selectable CCT: 2700K, 3000K, 3500K or 3000K, 4000K, 5000K
- 120V input, dimmable down to 10% with select phase cut dimmers
- Dead front, air-tite, wet location listed, IC rated
- Five-Year limited warranty
HALO
LT4 SeleCCTable™ Downlight
All-purpose retrofit energy-saving solution with SeleCCTable color technology
Ideal as an energy-saving retrofit solution, but also suitable for new construction and remodeling installations, the 4" LT SeleCCTable™ Downlight is an LED module for use in 4" aperture recessed downlights. It features two field selectable CCT options (2700K, 3000K, 3500K or 3000K, 4000K, 5000K) as well as a smooth splay or a traditional baffle trim. The LT series is dead front, wet location listed, air-tite, IC rated, and compatible with Halo new construction and remodel housings. The LT series is perfect for residential downlighting applications with its versatile installation, attractive design, and energy efficiency.
3 Color Selectable CCT
SeleCCTable technology puts flexibility at your fingertips. By using the switch located on the back of the fixture, the user can choose from a range of three color temperatures from 2700K - 5000K.
Baffle or Smooth Splay
The LT family is now available in a baffle trim for a traditional look or a smooth splay for a more modern aesthetic.
Dead Front Polymer Trim
Wet location listed and dead front. Perfect for bathrooms and outdoor covered spaces.