- Two lumen packages available at 1,420lm and 2,372lm
- Constructed of rust-free polycarbonate housing
- Available in textured white and bronze finish
- Motion SKUs detects motion 180° and up-to 50 feet
- 50,000 hours of rated LED life
- Rated for damp and wet locations
- Zero maintenance LED fixture
- Wall or eave mounted to recessed junction boxes
- 1-year warranty
HALO
ESF2A4FW
Specifications
Product Description
Brand Name | Halo Outdoor |
Family | ESF Floodlights |
Description | ESF LED Security Floodlight, 2372 Lumens, 4000K Color temp, Flood, White |
Product Details
Lamp Type | LED |
UPC | 080083146147 |
Amperage Rating | 0.25 |
Color Temperature Max | 4000K |
Mounting | Wall/Eave Mount |
Voltage Rating | 120V |
Wattage | 23.9W |
Product Weight | 1.29 |
Case Quantity | 2 |
Pallet Quantity | 288 |
Country of Origin | TH |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |