- Ceiling mounting in compatible junction boxes; Lumens up to 600
Specifications
Product Description
Brand Name | Halo |
Family | SLD6 LED 6" Round Field Selectable CCT Surface-Mount Downlights |
Description | 6" Surface LED Downlight,600 lumens,90CRI Field selecctable,120V,phase cut 5% dimming driver,Matte White Finish,recyclable 4-color unit carton |
Product Details
Lamp Type | LED |
UPC | 080083153121 |
Amperage Rating | 0.071A at 277V |
Aperture | 6 Inch |
Color Temperature Max | 5000K |
Mounting | Surface Mount |
Voltage Rating | 120V |
Wattage | 8.6W |
Product Weight | 1.56 |
Case Quantity | 4 |
Pallet Quantity | 400 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |