- Ceiling mounting in compatible junction boxes, Lumens up to 600
- Optional designer trims in Matte White, Satin Nickel, Tuscan Bronze
- 5 CCT field selectable, 2700K, 3000K, 3500K, 4000K, 5000K, CRI: 90
- Supply wire adapter with LED quick wiring connector included
- Dimmable with 120V dimmers
- Wet location listed for showers and protected ceilings
- Damp location listed for indoor ceiling or wall mounting
- Suitable for use in closets, compliant with NFPA® 70
- L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
- UL Certified, ENERGY STAR™ Certified
HALO
SLDACCKIT
Specifications
Product Description
Brand Name | Halo |
Family | SLD4 LED 4" Round Field Selectable CCT Surface-Mount Downlights |
Description | Series Replacement kit, Grey |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083159819 |
Amperage Rating | N/A |
Mounting | N/A |
Voltage Rating | N/A |
Product Weight | 1.46 |
Case Quantity | 4 |
Pallet Quantity | 1100 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |