- Ceiling mounting in compatible junction boxes, Lumens up to 600
- Optional designer trims in Matte White, Satin Nickel, Tuscan Bronze
- 5 CCT field selectable, 2700K, 3000K, 3500K, 4000K, 5000K, CRI: 90
- Supply wire adapter with LED quick wiring connector included
- Dimmable with 120V dimmers
- Wet location listed for showers and protected ceilings
- Damp location listed for indoor ceiling or wall mounting
- Suitable for use in closets, compliant with NFPA® 70
- L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
- UL Certified, ENERGY STAR™ Certified
HALO
SLD4 LED 4" Round Field Selectable CCT Surface-Mount Downlights
Modern. Low Profile. Easy Installation.
This ultra-low profile, 5 CCT Field SeleCCTable surface-mount downlight is designed for new construction, remodel and retrofit applications. The 4-inch surface-mount is designed for installation in many 3 1/2-inch and 4-inch square, octagon, or round junction boxes. The SLD series is suitable for both residential and light commercial general downlighting applications with its versatile installation, attractive design, and energy efficiency.
Shallow Plenum? No Problem.
The perfect solution where there is no plenum space for a recessed downlight.
Decorative designer trims
Want a designer look? Simply attach one of the optional decorative trims, offered in Tuscan Bronze and Satin Silver. A paintable Matte White offers endless custom choices.
Field SeleCCTable color temperatures
SeleCCTable technology puts flexibility at your fingertips. By using the switch located on the back of the fixture, the user can choose from a range of five color temperatures from 2700K - 5000K.