- 14" Surface Mount Downlight Round Battery Backup, Satin Nickel
Specifications
Product Description
Brand Name | Halo |
Family | SMD14 LED 14" Round/Square Field Selectable CCT Surface-Mount Downlights |
Description | 14" Surface Mount Downlight Round Battery Backup, Satin Nickel. |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | Accessory |
UPC | 080083199624 |
Amperage Rating | N/A |
Aperture | 14 Inch |
Mounting | Surface Mount |
Voltage Rating | N/A |
Product Weight | 0.9 |
Case Quantity | 6 |
Pallet Quantity | 108 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |