- Ceiling/wall mounting in compatible junction boxes
Specifications
Product Description
Brand Name | Halo |
Family | SMD14 LED 14" Round/Square Field Selectable CCT Surface-Mount Downlights |
Description | 14" Round Surface Mount Downlight,2000 lumens,90 CRI, field selectable ,Matte White Finish,120-277V |
Product Details
Lamp Type | LED |
UPC | 080083138401 |
Amperage Rating | 0.095A at 277V |
Aperture | 14 Inch |
Color Temperature Max | 5000K |
Mounting | Ceiling/Wall Mount |
Voltage Rating | 120/277V |
Wattage | 26 W |
Product Weight | 7.03 |
Case Quantity | 4 |
Pallet Quantity | 108 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |