- 70,000 (ALS) and 90,000 (ALP) hours of rated life
- NEMA 3-Pin replaceable photocell for Dusk to Dawn (excluding ALS4)
- Constructed of rugged die cast aluminum housing
- Optical control to maximize uniform light distribution (ALP)
- Universal power supply 120-277V, 50/60Hz (ALP)
- IDA certified (3000K and warmer CCTs and without Refractor only)
- Available in textured Grey finish
- Rated for damp and wet locations
- 5-year warranty
HALO
ALS (Standard) / ALP (Premium) Area Lights
Halo Outdoor ALS/ALP Area Lights
The ALS/ALP series LED area light delivers bright light with high energy savings. Its durable weatherproof die cast aluminum housing will withstand harsh outdoor weather. Ideal for barns, warehouses, loading bays, side roads, pathways or general security lighting. It easily mounts to a wall, post or onto a pole mounting arm (sold separately).