- 1/2" ultra-low profile lens downlight with wide distribution
- Ceiling/wall mounting in compatible junction boxes, Lumens: up to 810
- Installs in many 3-1/2" and 4" square, octagon or round junction boxes
- Use SMDACCKIT to retrofit into 4" housings with screwbase adapter
- 2700K, 3000K, 3500K, 4000K or 5000K Field Selectable CCT, CRI: 90
- Optional designer trims in Matte White, Satin Nickel, Tuscan Bronze
- L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
- Wet location listed for showers and protected ceilings
- Damp location listed for indoor ceiling or wall mounting
- 120V, Phase dimming down to 5%, ENERGY STAR™ certified
HALO
SMD4S69SWH
Specifications
Product Description
Brand Name | Halo |
Family | SMD4 LED 4" Round/Square Field Selectable CCT Surface-Mount Downlights |
Description | 4" Square Surface Mount Downlight, 120V,600 Lumen Series,90CRI, 2700K - 5000K Field Selectable CCT,Matte White Finish |
Product Details
Lamp Type | LED |
UPC | 080083020928 |
Amperage Rating | 0.08 (at 120V) |
Aperture | 4 Inch |
Color Temperature Max | 5000K |
Mounting | Surface Mount |
Voltage Rating | 120V |
Wattage | 9.5 W |
Product Weight | 1.23 |
Case Quantity | 4 |
Pallet Quantity | 560 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |