- SMD4 accessory kit includes friction clips and a Edison screwbase adapter for recessed housing installation.
HALO
SMD4ACCKIT
Spec Sheets
(1)Brochures
(1)Specifications
Product Description
Brand Name | Halo |
Family | SMD4 LED 4" Round/Square Field Selectable CCT Surface-Mount Downlights |
Description | SMD4 accessory kit includes friction clips and a Edison screwbase adapter for recessed housing installation. |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083160327 |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | N/A |
Voltage Rating | N/A |
Product Weight | 0.15 |
Case Quantity | 4 |
Pallet Quantity | 1440 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |