- Use with HALO 6" RL56, RA56 and ML56 600, 900, 1200 series modules
- Insulated Ceiling (IC) rated to be in direct contact with insulation
- Slide-N-Side™ wire traps
- AIR-TITE™ reduces airflow between unconditioned and conditioned spaces
- Quick Connect wiring connectors included in junction box
- Remodel springs accommodate 1/2" and 5/8" ceiling material
- Die-formed aluminum housing
- LED modules install with a plug-in 120V line voltage wiring connector
- Rated for 15W
HALO
H750RICATD010 Series
The LED industry standard
A standard in the industry for both light commercial and residential LED applications, the remodel housing accepts a wide variety of trims allowing for a number of different lighting effects. The H750RICAT housing is for installations where the housing will be in direct contact with insulation and the AIR-TITE design meets restricted air flow requirements. The H750RICAT connector system provides high efficacy code compliance when used with HALO LED modules.